14:18:05 GMT+0000 (Coordinated Universal Time)


KB20-PP
Linear ball bearing
Linear ball bearings KB..-PP, machined range, sealed on all sides, corrosion-resistant design possible
Product information


Main Dimensions & Performance Data
FW | 20 mm | Bore diameter of ball complement |
+0,009/-0,001 | Tolerance | |
D | 32 mm | Outside diameter |
h5 | Tolerance | |
L | 45 mm | Length |
h12 | Tolerance | |
Cmin | 1,570 N | Load capacity dyn. 1 |
C0 min | 1,230 N | Load capacity stat. 1 |
Cmax | 1,660 N | Load capacity dyn. 1 |
C0 max | 1,570 N | Load capacity stat. 1 |
≈m | 88.99 g | Weight |
Mounting dimensions
L2 | 31.2 mm | |
H13 | Tolerance | |
BL2 | 1.6 mm | 2 |
DN | 30.3 mm | |
N2 | 2 mm | |
6 | Number of rows balls |
Footnotes
1
The basic load ratings are only valid for hardened (670 HV + 165 HV) and ground shaft raceways.
2
Slot dimensions suitable for retaining rings to DIN 471.
With initial greasing, sealed on both sides.
Downloads:
Your current product variant
Size code | 20 |