14:18:05 GMT+0000 (Coordinated Universal Time)


KB50-PP
Linear ball bearing
Linear ball bearings KB..-PP, machined range, sealed on all sides, corrosion-resistant design possible
Product information


Main Dimensions & Performance Data
FW | 50 mm | Bore diameter of ball complement |
+0,013/-0,002 | Tolerance | |
D | 75 mm | Outside diameter |
h5 | Tolerance | |
L | 100 mm | Length |
h12 | Tolerance | |
Cmin | 8,700 N | Load capacity dyn. 1 |
C0 min | 6,300 N | Load capacity stat. 1 |
Cmax | 9,200 N | Load capacity dyn. 1 |
C0 max | 8,000 N | Load capacity stat. 1 |
≈m | 0.978 kg | Weight |
Mounting dimensions
L2 | 77.3 mm | |
H13 | Tolerance | |
BL2 | 2.65 mm | 2 |
DN | 72 mm | |
N2 | 4 mm | |
6 | Number of rows balls |
Footnotes
1

2


Downloads:
Your current product variant
Size code | 50 |