12:31:16 GMT+0000 (Coordinated Universal Time)


KBO20-PP
Linear ball bearing
Linear ball bearings KBO..-PP, machined range, open design, sealed on all sides, corrosion-resistant design possible
Product information


Main Dimensions & Performance Data
FW | 20 mm | Bore diameter of ball complement |
D | 32 mm | Outside diameter |
L | 45 mm | Length |
h12 | Tolerance | |
Cmax | 1,600 N | Load capacity dyn. 1 |
C0 max | 1,280 N | Load capacity stat. 1 |
≈m | 77.64 g | Weight |
Mounting dimensions
B2 | 10 mm | Width of sector opening |
L2 | 31.2 mm | |
H13 | Tolerance | |
BL2 | 1.6 mm | 2 |
DN | 30.3 mm | |
T4 | 1.2 mm | |
N4 | 2.2 mm | 3 |
N2 | 2 mm | |
α | 60 ° | Angle of sector opening |
β | 52 ° | |
5 | Number of rows balls |
Footnotes
1

2

3




Downloads:
Your current product variant
Size code | 20 |