12:31:16 GMT+0000 (Coordinated Universal Time)


KBO25-PP
Linear ball bearing
Linear ball bearings KBO..-PP, machined range, open design, sealed on all sides, corrosion-resistant design possible
Product information


Main Dimensions & Performance Data
FW | 25 mm | Bore diameter of ball complement |
D | 40 mm | Outside diameter |
L | 58 mm | Length |
h12 | Tolerance | |
Cmax | 2,850 N | Load capacity dyn. 1 |
C0 max | 2,300 N | Load capacity stat. 1 |
≈m | 0.157 kg | Weight |
Mounting dimensions
B2 | 12.5 mm | Width of sector opening |
L2 | 43.7 mm | |
H13 | Tolerance | |
BL2 | 1.85 mm | 2 |
DN | 37.5 mm | |
T4 | 1.5 mm | |
N4 | 3 mm | 3 |
N2 | 2.5 mm | |
α | 60 ° | Angle of sector opening |
β | 53 ° | |
5 | Number of rows balls |
Footnotes
1

2

3




Downloads:
Your current product variant
Size code | 25 |