20:33:36 GMT+0000 (Coordinated Universal Time)


KBO50-PP-AS
Linear ball bearing
Linear ball bearings KBO..-PP-AS, machined range, open design, sealed on all sides, with relubrication facility, corrosion-resistant design possible
Product information



Main Dimensions & Performance Data
FW | 50 mm | Bore diameter of ball complement |
D | 75 mm | Outside diameter |
L | 100 mm | Length |
h12 | Tolerance | |
Cmax | 8,900 N | Load capacity dyn. 1 |
C0 max | 6,600 N | Load capacity stat. 1 |
≈m | 0.835 kg | Weight |
Mounting dimensions
B2 | 22.7 mm | Width of sector opening |
L2 | 77.3 mm | |
H13 | Tolerance | |
BL2 | 2.65 mm | 2 |
DN | 72 mm | |
T4 | 1.5 mm | |
N4 | 3 mm | 3 |
N2 | 4 mm | |
α | 54 ° | Angle of sector opening |
β | 54 ° | |
5 | Number of rows balls |
Footnotes
1

2

3




Downloads:
Your current product variant
Size code | 50 | |
Design | PP-AS | Sealed, relubrication facility |