22:52:41 GMT+0000 (Coordinated Universal Time)
Product information






Main Dimensions & Performance Data
H1 | 65.1 mm | |
B | 120 mm | |
L | 150 mm | |
≈m | 2.5 kg | Weight |
Mounting dimensions
G4 | M10 | |
G6 | M10 | |
H | 66.1 mm | Total height of carriage and rail at LFS, -C, -CE, -CEE, -E, -EE, -N, -NZZ |
H2 | 41 mm | |
H2 Tol | 0.3 | |
H2 Tol | 0 | |
H3 | 11 mm | |
JB | 90 mm | |
JB1 | 83 mm | |
JL1 | 76 mm | |
JL2 | 90 mm | |
N5 | 26 mm | |
T5 | 6 mm |
Main dimensions
MA | 40 Nm | Tightening torque (standard version) 1 |
Cy | 10,000 N | Basic dynamic load rating in y-direction 2 |
C0y | 5,200 N | Basic static load rating in y-direction 2 |
Cz | 16,800 N | Basic dynamic load rating in z-direction 2 |
C0z | 10,000 N | Basic static load rating in z-direction 2 |
M0x | 110 Nm | Static moment about X-axis |
M0y | 380 Nm | Static moment about Y-axis |
M0z | 200 Nm | Static moment about Z-axis |
Related products
LFR | LFR5201-10-2Z | Used track roller 3 |
LFS | LFS52 | Guide rail |
Footnotes
1

2

3


Downloads:
Your current product variant
Size code | 52 | |
Setting | B |