05:04:12 GMT+0000 (Coordinated Universal Time)
Product information

Main Dimensions & Performance Data
BGR | 15 | Dimension PIN |
G1 | M12 | |
G2 | M12 | |
L1 | 57 mm | |
≈m | 70 g | Weight |
Mounting dimensions
A5 | 41 mm | |
Ds | 21 mm | |
d | 15 mm | |
E | 1 mm | |
H1 | 6.5 mm | |
L3 | 24 mm | |
L7 | 4 mm | |
S | 2 mm | |
W1 | 19 mm | |
W2 | 6 mm |
Additional information
LFR..-2Z | siehe Katalog: LF1 | Possible track roller-pin combinations |
Downloads:
Your current product variant
Size code | 15 |