07:29:06 GMT+0000 (Coordinated Universal Time)
Product information


Main Dimensions & Performance Data
d | 12 mm | |
Dmax | 42 mm | |
B | 19 mm | |
≈m | 0.137 kg | Weight |
Mounting dimensions
AT | 24 mm | |
C | 19 mm | |
Da | 38.95 mm | Diameter of rolling |
ds | 10 mm | |
rmin | 0.6 mm |
Main dimensions
Cr w | 13,200 N | Effective dynamic load rating as track roller (radial) |
C0r w | 7,700 N | Effective static load rating as track roller (radial) |
Cur w | 370 N | Limit of fatigue load |
Fr per | 6,400 N | Permissible dynamic limit load |
F0r per | 15,400 N | Permissible static limit load |
Additional information
LFE/LFZ | siehe Katalog: LF1 | Possible roller-pin combination |
Downloads:
Your current product variant
Size code | 5301 | |
Seal | 2Z | Gap seal on both sides |