en
Products
Industry Solutions
Lifetime Solutions
Engineering Tools
Knowledge & Support
/
Products
/
Linear Guidance Systems
/
Accessories
/
Closing plugs
/
KA..-TN
/
KA20-TN
Share
22:07:33 GMT+0000 (Coordinated Universal Time)
KA20-TN
Sealing cap
closing plug, plastic, one-piece, KA..-TN
Quantity
Quantity
Add to product comparison
Add to cart
Add to wish list
Contact us
Product information
Product information
Technical information
Calculations
CAD
Mounting Manager
Lubrication
Downloads
Unit system
Metric
Imperial
Main Dimensions & Performance Data
D
20.43
mm
Outer diameter
h
4.5
mm
Total height
≈m
0.001
kg
Weight
Downloads:
Data sheet (PDF)
Your current product variant
Size code
20
Closing plugs type
TN
Plastic, one-piece, with clinch ring