05:22:57 GMT+0000 (Coordinated Universal Time)
Product information



Metric
Imperial
Main Dimensions & Performance Data
K1 | M3x8 | Screw |
LS | 1.65 mm | Dimension screw |
S 2,5 | Hexagon socket screw | |
MA | 0.35 Nm | Tightening torque |
S | 4.2 mm | Dimension |
≈m | 16.448 g | Weight |
Degree of contamination
Yes | KIT suitable for very slight degree of contamination | |
Yes | KIT suitable for slight degreee of contamination | |
Yes | KIT suitable for moderate degree of contamination | |
Yes | KIT suitable for heavy degree of contamination |
Related products
Yes | KIT can be retrofitted |
Increase of displacement
Yes | Large increase in displacement force |
Downloads:
Your current product variant
Size code | 35 | |
Suffix | B | |
KIT-number | 300 | KIT end number |