10:07:24 GMT+0000 (Coordinated Universal Time)
Product information


Main Dimensions & Performance Data
d | 40 mm | |
Dmax | 98 mm | |
B | 38 mm | |
≈m | 1.009 kg | Weight |
Mounting dimensions
AT | 62.5 mm | |
C | 36 mm | |
Da | 90.36 mm | Diameter of rolling |
ds | 40 mm | |
rmin | 1.1 mm |
Main dimensions
Cr w | 38,500 N | Effective dynamic load rating as track roller (radial) |
C0r w | 29,000 N | Effective static load rating as track roller (radial) |
Cur w | 1,480 N | Limit of fatigue load |
Fr per | 51,000 N | Permissible dynamic limit load |
F0r per | 58,000 N | Permissible static limit load |
Additional information
LFE/LFZ | siehe Katalog: LF1 | Possible roller-pin combination |
Downloads:
Your current product variant
Size code | 5208 | |
Seal | 2Z | Gap seal on both sides |