en
Products
Industry Solutions
Lifetime Solutions
Engineering Tools
Knowledge & Support
/
Productos
/
Sistemas de guiado lineal
/
Accessories
/
Closing plugs
/
KA..-M
/
KA11-M
Share
21:56:25 GMT+0000 (Coordinated Universal Time)
KA11-M
Sealing cap
closing plug, brass, one-piece, KA..-M
Quantity
Add to product comparison
Add to cart
Add to wish list
Contact us
Product information
Product information
Technical information
Calculations
CAD
Mounting Manager
Lubrication
Downloads
Display units
Metric
Imperial
Main Dimensions & Performance Data
D
11.7
mm
Outer diameter
h
2.4
mm
Total height
≈m
2
g
Weight
Downloads:
Data sheet (PDF)
Your current product variant
Size code
11
Closing plugs type
M
Brass, one-piece