04:42:46 GMT+0000 (Coordinated Universal Time)
Product information

Main Dimensions & Performance Data
G | Tr560X6 | Thread |
d2 | 650 mm | Outerside diameter |
B | 75 mm | Width |
≈m | 47.4 kg | Weight |
Mounting dimensions
d1 | 610 mm | Chamfer diameter |
b | 40 mm | Width retaining slot |
h | 20 mm | Hight retaining slot |
Additional information
F | 11,300,000 N | Axial load capacity, static |
MS30/560 | Fuse | |
30 ° | Chamfer angle |
Downloads: