02:45:58 GMT+0000 (Coordinated Universal Time)
Product information

Main Dimensions & Performance Data
G | Tr280X4 | Thread |
d2 | 350 mm | Outerside diameter |
B | 38 mm | Width |
≈m | 9.6 kg | Weight |
Mounting dimensions
d1 | 320 mm | Chamfer diameter |
b | 24 mm | Width retaining slot |
h | 12 mm | Hight retaining slot |
Additional information
F | 3,300,000 N | Axial load capacity, static |
MS3152 | Fuse | |
30 ° | Chamfer angle |
Downloads: