15:53:46 GMT+0000 (Coordinated Universal Time)
Product information

Main Dimensions & Performance Data
G | Tr400X5 | Thread |
d2 | 520 mm | Outerside diameter |
B | 62 mm | Width |
≈m | 38.2 kg | Weight |
Mounting dimensions
d1 | 460 mm | Chamfer diameter |
b | 32 mm | Width retaining slot |
h | 18 mm | Hight retaining slot |
Additional information
F | 7,200,000 N | Axial load capacity, static |
MS3180 | Fuse | |
30 ° | Chamfer angle |
Downloads: