00:29:25 GMT+0000 (Coordinated Universal Time)
Product information

Main Dimensions & Performance Data
G | M10x0,75 | Thread |
d2 | 18 mm | Outerside diameter |
B | 4 mm | Width |
≈m | 4.6 g | Weight |
Mounting dimensions
d1 | 13.5 mm | Chamfer diameter |
b | 3 mm | Width retaining slot |
A^a | 14 mm | Groove base distance |
Additional information
F | 6,000 N | Axial load capacity, static |
MB0 | Fuse | |
30 ° | Chamfer angle |
Downloads: