00:29:06 GMT+0000 (Coordinated Universal Time)
Product information

Main Dimensions & Performance Data
G | M50x1,5 | Thread |
d2 | 70 mm | Outerside diameter |
B | 11 mm | Width |
≈m | 158 g | Weight |
Mounting dimensions
d1 | 61 mm | Chamfer diameter |
b | 6 mm | Width retaining slot |
A^a | 65 mm | Groove base distance |
Additional information
F | 93,000 N | Axial load capacity, static |
MB10 | Fuse | |
30 ° | Chamfer angle |
Downloads: