00:29:04 GMT+0000 (Coordinated Universal Time)
Product information

Main Dimensions & Performance Data
G | M95x2 | Thread |
d2 | 125 mm | Outerside diameter |
B | 17 mm | Width |
≈m | 0.673 kg | Weight |
Mounting dimensions
d1 | 113 mm | Chamfer diameter |
b | 10 mm | Width retaining slot |
A^a | 117 mm | Groove base distance |
Additional information
F | 270,000 N | Axial load capacity, static |
MB19 | Fuse | |
30 ° | Chamfer angle |
Downloads: