00:29:14 GMT+0000 (Coordinated Universal Time)
Product information

Main Dimensions & Performance Data
G | M20x1 | Thread |
d2 | 32 mm | Outerside diameter |
B | 6 mm | Width |
≈m | 21 g | Weight |
Mounting dimensions
d1 | 26 mm | Chamfer diameter |
b | 4 mm | Width retaining slot |
A^a | 28 mm | Groove base distance |
Additional information
F | 12,000 N | Axial load capacity, static |
MB4 | Fuse | |
30 ° | Chamfer angle |
Downloads:
Recently viewed products