00:29:18 GMT+0000 (Coordinated Universal Time)
Product information

Main Dimensions & Performance Data
G | M35x1,5 | Thread |
d2 | 52 mm | Outerside diameter |
B | 8 mm | Width |
≈m | 70 g | Weight |
Mounting dimensions
d1 | 44 mm | Chamfer diameter |
b | 5 mm | Width retaining slot |
A^a | 48 mm | Groove base distance |
Additional information
F | 43,000 N | Axial load capacity, static |
MB7 | Fuse | |
30 ° | Chamfer angle |
Downloads:
Recently viewed products