01:18:55 GMT+0000 (Coordinated Universal Time)
Product information

Main Dimensions & Performance Data
d1 | 40 mm | Bore diameter |
G | M45x1,5 | Thread |
B1 | 33 mm | Sleeve length |
≈m | 0.233 kg | Weight |
Dimensions
d | 45 mm | Bore diameter bearing |
d2 | 65 mm | Outside diameter nut |
B2 | 11.25 mm | Width nut and lock |
Additional information
KM9 | Locknut | |
MB9 | Fuse | |
1:12 | Taper |
The technical dimensions for this product are taken from different dimensional systems, the conversion to the other dimensional system [blue color] is without guarantee.
Downloads:
Your current product variant
Design | Standard | Without |