19:19:28 GMT+0000 (Coordinated Universal Time)


H3056-HG
Adapter sleeve
Adapter sleeve H..-HG, accessory rolling bearing, complete, hydraulic, FP
Replaces
H3056HG
Product information


Metric
Imperial
Main Dimensions & Performance Data
d1 | 260 mm | Bore diameter |
G | Tr280X4 | Thread |
B1 | 152 mm | Sleeve length |
≈m | 18.382 kg | Weight |
Mounting dimensions
G1 | M6 | Thread oil connector |
a | 4.2 mm | Distance oil connector |
IG1 | 7 mm | Thread depth oil connector |
Dimensions
d | 280 mm | Bore diameter |
d2 | 330 mm | Outside diameter |
B3 | 49 mm | Width nut and lock |
Additional information
HM3056 | Locknut | |
MS3056 | Fuse | |
1:12 | Taper |
Downloads:
Your current product variant
Design | HG | With |