01:45:29 GMT+0000 (Coordinated Universal Time)
Product information

Main Dimensions & Performance Data
d1 | 125 mm | Bore diameter |
G | M140x2 | Thread |
B1 | 66 mm | Sleeve length |
≈m | 2.78 kg | Weight |
Dimensions
d | 140 mm | Bore diameter bearing |
d2 | 165 mm | Outside diameter nut |
B2 | 24 mm | Width nut and lock |
Additional information
KML28 | Locknut | |
MBL28 | Fuse | |
1:12 | Taper |
The technical dimensions for this product are taken from different dimensional systems, the conversion to the other dimensional system [blue color] is without guarantee.
Downloads:
Your current product variant
Design | Standard | Without |