15:16:20 GMT+0000 (Coordinated Universal Time)


GS81164
Housing locating washer
Axial cylindrical roller bearings 811, single direction, comprising K811, GS, WS
Product information

Main Dimensions & Performance Data
D | 400 mm | Outside diameter |
D1 | 324 mm | Bore diameter Housing washer |
B | 19 mm | Width outer ring |
≈m | 6.44 kg | Weight |
Dimensions
rmin | 2 mm | Minimum chamfer dimension |
Downloads: