15:49:07 GMT+0000 (Coordinated Universal Time)


GS81216
Housing locating washer
Axial cylindrical roller bearings 874, single direction, comprising K874, GS, WS
Product information

Main Dimensions & Performance Data
D | 115 mm | Outside diameter |
D1 | 82 mm | Bore diameter Housing washer |
B | 8.5 mm | Width outer ring |
≈m | 327 g | Weight |
Dimensions
rmin | 1 mm | Minimum chamfer dimension |
Downloads: