15:49:07 GMT+0000 (Coordinated Universal Time)


GS81248
Housing locating washer
Axial cylindrical roller bearings 874, single direction, comprising K874, GS, WS
Product information

Main Dimensions & Performance Data
D | 340 mm | Outside diameter |
D1 | 244 mm | Bore diameter Housing washer |
B | 23 mm | Width outer ring |
≈m | 7.9 kg | Weight |
Dimensions
rmin | 2.1 mm | Minimum chamfer dimension |
Downloads: