15:16:26 GMT+0000 (Coordinated Universal Time)


WS81211
Shaft locating washer
Axial cylindrical roller bearings 812, single direction, comprising K812, GS, WS
Product information

Main Dimensions & Performance Data
d | 55 mm | Bore diameter |
d1 | 90 mm | Lip diameter shaft washer |
B | 7 mm | Height shaft washer |
≈m | 208.6 g | Weight |
Mounting dimensions
rmin | 1 mm | Minimum chamfer dimension |
Downloads: