04:37:13 GMT+0000 (Coordinated Universal Time)


WS81213
Shaft locating washer
Axial cylindrical roller bearings 812, single direction, comprising K812, GS, WS
Product information

Main Dimensions & Performance Data
d | 65 mm | Bore diameter |
d1 | 100 mm | Lip diameter shaft washer |
B | 8 mm | Height shaft washer |
≈m | 272.9 g | Weight |
Mounting dimensions
rmin | 1 mm | Minimum chamfer dimension |
Downloads: