15:16:19 GMT+0000 (Coordinated Universal Time)


WS81252
Shaft locating washer
Axial cylindrical roller bearings 812, single direction, comprising K812, GS, WS
Product information

Main Dimensions & Performance Data
d | 260 mm | Bore diameter |
d1 | 355 mm | Lip diameter shaft washer |
B | 23.5 mm | Height shaft washer |
≈m | 8.25 kg | Weight |
Mounting dimensions
rmin | 2.1 mm | Minimum chamfer dimension |
Downloads: