16:24:40 GMT+0000 (Coordinated Universal Time)
Product information


Main Dimensions & Performance Data
d | M35X1,5 | Thread |
D | 58 mm | Outside diameter |
h | 20 mm | Height |
FaB | 280,000 N | Breaking load, axial |
ML | 90 Nm | Breakawag |
MAL | 40 Nm | Mounting torque reference |
Mm | 1.3 kg*cm2 | Mass moment of inertia |
≈m | 208 g | Weight |
Mounting dimensions
Mm | 5 Nm | Mounting torque set screw |
Dimensions
b | 5 mm | Bore diameter blind hole |
t | 7 mm | Depth blind hole |
d1 | 51 mm | Pitch circle diameter 1 (holes) |
c | 6 mm | Distance bore |
m | M6 | Threaded - threaded pin |
H11 | Bore diameter blind hole housing fit |
Downloads: