01:45:29 GMT+0000 (Coordinated Universal Time)
Product information


Main Dimensions & Performance Data
d | M70X2 | Thread |
D | 100 mm | Outside diameter |
h | 28 mm | Height |
FaB | 650,000 N | Breaking load, axial |
ML | 450 Nm | Breakawag |
MAL | 130 Nm | Mounting torque reference |
Mm | 14.7 kg*cm2 | Mass moment of inertia |
≈m | 780 g | Weight |
Mounting dimensions
Mm | 15 Nm | Mounting torque set screw |
Dimensions
b | 8 mm | Bore diameter blind hole |
t | 10 mm | Depth blind hole |
d1 | 90 mm | Pitch circle diameter 1 (holes) |
c | 9 mm | Distance bore |
m | M8 | Threaded - threaded pin |
H11 | Bore diameter blind hole housing fit |
Downloads: