02:50:21 GMT+0000 (Coordinated Universal Time)
Product information


Metric
Imperial
Main Dimensions & Performance Data
d | M75X2 | Thread |
D | 115 mm | Outside diameter |
h | 30 mm | Height |
FaB | 750,000 N | Breaking load, axial |
ML | 610 Nm | Breakawag |
MAL | 150 Nm | Mounting torque reference |
Mm | 29 kg*cm2 | Mass moment of inertia |
≈m | 1.2 kg | Weight |
Mounting dimensions
Mm | 20 Nm | Mounting torque set screw |
Dimensions
b | 8 mm | Bore diameter blind hole |
t | 10 mm | Depth blind hole |
d1 | 102 mm | Pitch circle diameter 1 (holes) |
c | 10 mm | Distance bore |
m | M10 | Threaded - threaded pin |
H11 | Bore diameter blind hole housing fit |
Downloads: