02:06:36 GMT+0000 (Coordinated Universal Time)
Product information


Main Dimensions & Performance Data
d | M20X1 | Thread |
D | 32 mm | Outside diameter |
h | 10 mm | Height |
MA | 3 Nm | Mounting torque set screw |
FaB | 69,000 N | Breaking load, axial |
ML | 40 Nm | Breakawag |
MAL | 18 Nm | Mounting torque reference |
MM | 0.068 kg*cm2 | Mass moment of inertia |
≈m | 34.994 g | Weight |
Dimensions
d1 | 27 mm | Plant diameter outside |
t | 2 mm | Hight retaining slot |
b | 4 mm | Width retaining slot |
c | 5 mm | Distance bore |
m | M5 | Threaded - threaded pin |
Downloads: