01:56:24 GMT+0000 (Coordinated Universal Time)
Product information
Metric
Imperial
Main Dimensions & Performance Data
d1 | 120 mm | bore diameter |
d2 | 164 mm | Outside diameter |
s | 2 mm | Thickness |
≈m | 103 g | Weight |
Mounting dimensions
d3 | 138 mm | Plant diameter outside |
b2 | 14 mm | Distance lug |
M | 115 mm | Distance lug |
b1 | 12 mm | Width lock washer tab |
Additional information
100 | Counted quantity |
Downloads: