08:34:08 GMT+0000 (Coordinated Universal Time)
Product information

Main Dimensions & Performance Data
d1 | 20 mm | Bore diameter |
d2 | 36 mm | Outside diameter |
s | 1 mm | Thickness |
≈m | 3.2 g | Weight |
Mounting dimensions
d3 | 26 mm | Plant diameter outside |
b2 | 4 mm | Distance lug |
M | 18.5 mm | Distance lug |
b1 | 4 mm | Width lock washer tab |
Additional information
100 | Counted quantity |
Downloads:
Recently viewed products