08:34:09 GMT+0000 (Coordinated Universal Time)
Product information

Main Dimensions & Performance Data
d1 | 25 mm | Bore diameter |
d2 | 42 mm | Outside diameter |
s | 1.25 mm | Thickness |
≈m | 6.6 g | Weight |
Mounting dimensions
d3 | 32 mm | Plant diameter outside |
b2 | 5 mm | Distance lug |
M | 23 mm | Distance lug |
b1 | 5 mm | Width lock washer tab |
Additional information
100 | Counted quantity |
Downloads:
Recently viewed products