09:28:26 GMT+0000 (Coordinated Universal Time)
Product information


Main Dimensions & Performance Data
b1 | 32 mm | Length retaining ring |
e | 45 mm | Width inner retaining ring |
h1 | 15 mm | Hight retaining ring |
≈m | 165 g | Weight |
Mounting dimensions
b3 | 34 mm | Width retaining slot |
t | 10 mm | Hight retaining slot |
Dimensions
s | 5 mm | Thickness |
d5 | 18 mm | Diameter fixing hole spacing |
Additional information
M16x25 | Hexagonal bolt | |
215 Nm | Mounting torque screw |
Downloads: