00:15:43 GMT+0000 (Coordinated Universal Time)


KSR16-L0-08-10-18-08
Roller chain idler sprocket unit
Roller chain idler sprocket units KSR..-L0, sprocket made from steel or sintered iron
Replaces
KSR 16.LO.08.10.18.08
Product information

Main Dimensions & Performance Data
d | 16.2 mm | Bore diameter |
d | 0.1 mm | Upper tolerance |
d | 0 mm | Lower tolerance |
C1 | 7 mm | Thickness of sprocket |
D0 | 73.1 mm | Pitch circle diameter (gearing) |
Dk | 78.6 mm | Tip diameter (gearing) |
≈m | 0.2 kg | Weight |
Mounting dimensions
p | 12.7 mm | Tooth set |
z | 18 | Number of teeth |
x | ISO chain |
Dimensions
C2 | 1.1 mm | Chamfer width |
D | 40 mm | Outside diameter |
C | 12 mm | Width, outer ring |
B | 18.3 mm | Width inner ring |
The technical dimensions for this product are taken from different dimensional systems, the conversion to the other dimensional system [blue color] is without guarantee.
Downloads: