21:12:02 GMT+0000 (Coordinated Universal Time)


KSR25-L0-20-10-13-15
Roller chain idler sprocket unit
Roller chain idler sprocket units KSR..-L0, sprocket made from steel or sintered iron
Replaces
KSR 25.LO.20.10.13.15
Product information

Main Dimensions & Performance Data
d | 25 mm | Bore diameter |
d | 0 mm | Upper tolerance |
d | -0.01 mm | Lower tolerance |
C1 | 17.6 mm | Thickness of sprocket |
D0 | 132.7 mm | Pitch circle diameter (gearing) |
Dk | 144 mm | Tip diameter (gearing) |
≈m | 1.33 kg | Weight |
Mounting dimensions
p | 31.75 mm | Tooth set |
z | 13 | Number of teeth |
x | ISO chain | |
x | ANSI chain |
Dimensions
C2 | 2.5 mm | Chamfer width |
D | 52 mm | Outside diameter |
C | 15 mm | Width, outer ring |
B | 21 mm | Width inner ring |
The technical dimensions for this product are taken from different dimensional systems, the conversion to the other dimensional system [blue color] is without guarantee.
Downloads: