09:44:02 GMT+0000 (Coordinated Universal Time)


DRS35110
Seal carrier Assy
Seal carrier assemblies DRS, for ZARF, ZARF..-L, with integral rotary shaft seal
productDetailPage.oldDesignation
DRS 35110
productDetailsPage.tabs.information


common.measureSystem.metric
common.measureSystem.imperial
Main Dimensions & Performance Data
d1 | 73 mm | Inner diameter centering |
D | 110 mm | Outside diameter |
C | 25 mm | Width wave carrier |
≈m | 0.603 kg | text.product.weight |
Dimensions
Z | 101 mm | Pitch circle diameter (holes) |
d | 73 mm | Inner diameter centering seal lip |
D1 | 95 mm | Outside diameter seal |
b | 10 mm | Width seal |
M3X30 | Screw size | |
1) | 4 | Number of screws |
Additional information
ZARF35110(-L)-TV | Bearing designation |
productDetailPage.downloads.title