22:27:22 GMT+0000 (Coordinated Universal Time)


DRS55145
Seal carrier Assy
Seal carrier assemblies DRS, for ZARF, ZARF..-L, with integral rotary shaft seal
Replaces
DRS 55145
Product information


Main Dimensions & Performance Data
d1 | 100 mm | Inner diameter centering |
D | 145 mm | Outside diameter |
C | 30 mm | Width wave carrier |
≈m | 1.345 kg | Weight |
Dimensions
Z | 132.5 mm | Pitch circle diameter (holes) |
d | 100 mm | Inner diameter centering seal lip |
D1 | 120 mm | Outside diameter seal |
b | 12 mm | Width seal |
M5X40 | Screw size | |
1) | 4 | Number of screws |
Additional information
ZARF55145(-L)-TV | Bearing designation |
Downloads: