04:26:00 GMT+0000 (Coordinated Universal Time)


DRS60150
Seal carrier Assy
Seal carrier assemblies DRS, for ZARF, ZARF..-L, with integral rotary shaft seal
Replaces
DRS 60150
Product information


Main Dimensions & Performance Data
d1 | 105 mm | Inner diameter centering |
D | 150 mm | Outside diameter |
C | 30 mm | Width wave carrier |
≈m | 1.643 kg | Weight |
Dimensions
Z | 137.5 mm | Pitch circle diameter (holes) |
d | 105 mm | Inner diameter centering seal lip |
D1 | 125 mm | Outside diameter seal |
b | 12 mm | Width seal |
M5X40 | Screw size | |
1) | 4 | Number of screws |
Additional information
ZARF60150(-L)-TV | Bearing designation |
Downloads: