22:27:22 GMT+0000 (Coordinated Universal Time)


DRS90210
Seal carrier Assy
Seal carrier assemblies DRS, for ZARF, ZARF..-L, with integral rotary shaft seal
Remplace
DRS 90210
Information produit


Main Dimensions & Performance Data
d1 | 160 mm | Inner diameter centering |
D | 210 mm | Outside diameter |
C | 38 mm | Width wave carrier |
≈m | 3.045 kg | Poids |
Dimensions
Z | 194 mm | Pitch circle diameter (holes) |
d | 160 mm | Inner diameter centering seal lip |
D1 | 180 mm | Outside diameter seal |
b | 15 mm | Width seal |
M5X50 | Screw size | |
1) | 4 | Number of screws |
Additional information
ZARF90210(-L)-TV | Bearing designation |
Téléchargements :