09:28:19 GMT+0000 (Coordinated Universal Time)
Product information

Main Dimensions & Performance Data
G | M90x2 | Thread |
d2 | 120 mm | Outerside diameter |
B | 16 mm | Width |
≈m | 0.6 kg | Weight |
Mounting dimensions
d1 | 108 mm | Chamfer diameter |
ds | M5 | Thread locking bolt |
Additional information
4 | Number of screws | |
MaL | 6 Nm | Tightening torque |
Downloads:
Your current product variant
Design | Standard | Without |