02:34:47 GMT+0000 (Coordinated Universal Time)


AHX2330
Withdrawal sleeve
Withdrawal sleeve AH, accessory rolling bearing, mechanical, finished part
Product information

Main Dimensions & Performance Data
d1 | 145 mm | Bore diameter |
G | M165x3 | Thread |
B1 | 135 mm | Sleeve length |
≈m | 3.093 kg | Weight |
Dimensions
d | 150 mm | Bore diameter |
a1 | 5 mm | Bearing overhang |
IG | 24 mm | Thread length |
Additional information
1:12 | Taper |
Downloads:
Your current product variant
Design | Standard | Without |