09:48:24 GMT+0000 (Coordinated Universal Time)


30/8-B-2RS-TVH
Angular contact ball bearing
Angular contact ball bearing 30..-B-2RS-TVH, double row, seals, plastic cage
Product information


Main Dimensions & Performance Data
d | 8 mm | Bore diameter |
D | 22 mm | Outside diameter |
B | 11 mm | Width |
Cr | 5,100 N | Basic dynamic load rating, radial |
C0r | 2,600 N | Basic static load rating, radial |
Cur | 140 N | Fatigue load limit, radial |
nG | 21,200 1/min | Limiting speed |
≈m | 0.022 kg | Weight |
Mounting dimensions
da min | 10 mm | Minimum diameter shaft shoulder |
Da max | 20 mm | Maximum diameter of housing shoulder |
ra max | 0.3 mm | Maximum fillet radius |
Dimensions
rmin | 0.3 mm | Minimum chamfer dimension |
D1 | 17.55 mm | Shoulder diameter outer ring |
D2 | 19.03 mm | Caliber diameter outer ring |
d1 | 12.6 mm | Shoulder diameter inner ring |
d2 | 10.5 mm | Caliber diamter inner ring |
a | 11.2 mm | Distance between the apexes of the pressure cones |
α | 25 ° | Contact angle |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |