05:27:22 GMT+0000 (Coordinated Universal Time)


3201-BB-2Z-TVH
Angular contact ball bearing
Angular contact ball bearing 32..-B-2Z-TVH, double row, shields, plastic cage
Replaces
3201-B-2Z-TVH, 3201BB.2ZR.TVH
Product information


Main Dimensions & Performance Data
d | 12 mm | Bore diameter |
D | 32 mm | Outside diameter |
B | 15.9 mm | Width |
Cr | 10,500 N | Basic dynamic load rating, radial |
C0r | 5,800 N | Basic static load rating, radial |
Cur | 300 N | Fatigue load limit, radial |
nG | 18,400 1/min | Limiting speed |
nϑr | 20,000 1/min | Reference speed |
≈m | 0.057 kg | Weight |
Mounting dimensions
da min | 16.2 mm | Minimum diameter shaft shoulder |
Da max | 27.8 mm | Maximum diameter of housing shoulder |
ra max | 0.6 mm | Maximum fillet radius |
Dimensions
rmin | 0.6 mm | Minimum chamfer dimension |
D1 | 25.99 mm | Shoulder diameter outer ring |
D2 | 27.77 mm | Caliber diameter outer ring |
d1 | 17.8 mm | Shoulder diameter inner ring |
d2 | 17.2 mm | Caliber diamter inner ring |
a | 16.5 mm | Distance between the apexes of the pressure cones |
α | 25 ° | Contact angle |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |