09:48:24 GMT+0000 (Coordinated Universal Time)



3202-BD-XL-C3
Angular contact ball bearing
Angular contact ball bearing 32..-BD-XL, double row, X-life, steel sheet metal cage
Replaces
3202-BD-C3
Product information


Main Dimensions & Performance Data
d | 15 mm | Bore diameter |
D | 35 mm | Outside diameter |
B | 15.9 mm | Width |
Cr | 12,600 N | Basic dynamic load rating, radial |
C0r | 7,400 N | Basic static load rating, radial |
Cur | 520 N | Fatigue load limit, radial |
nG | 22,300 1/min | Limiting speed |
nϑr | 18,500 1/min | Reference speed |
≈m | 0.064 kg | Weight |
Mounting dimensions
da min | 19.2 mm | Minimum diameter shaft shoulder |
Da max | 30.8 mm | Maximum diameter of housing shoulder |
ra max | 0.6 mm | Maximum fillet radius |
Dimensions
rmin | 0.6 mm | Minimum chamfer dimension |
D1 | 29.35 mm | Shoulder diameter outer ring |
D2 | 31.13 mm | Caliber diameter outer ring |
d1 | 22.2 mm | Shoulder diameter inner ring |
d2 | 20.96 mm | Caliber diamter inner ring |
a | 20.7 mm | Distance between the apexes of the pressure cones |
α | 30 ° | Contact angle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |