17:43:50 GMT+0000 (Coordinated Universal Time)



3205-BD-XL-2Z-TVH
Angular contact ball bearing
Angular contact ball bearing 32..-BD-XL-2Z-TVH, double row, X-life, shields, plastic cage
Replaces
3205-B-2Z-TVH, 3205-BD-2Z-TVH
Product information


Main Dimensions & Performance Data
d | 25 mm | Bore diameter |
D | 52 mm | Outside diameter |
B | 20.6 mm | Width |
Cr | 22,000 N | Basic dynamic load rating, radial |
C0r | 15,200 N | Basic static load rating, radial |
Cur | 1,050 N | Fatigue load limit, radial |
nG | 10,700 1/min | Limiting speed |
nϑr | 12,500 1/min | Reference speed |
≈m | 0.171 kg | Weight |
Mounting dimensions
da min | 30.6 mm | Minimum diameter shaft shoulder |
Da max | 46.4 mm | Maximum diameter of housing shoulder |
ra max | 1 mm | Maximum fillet radius |
Dimensions
rmin | 1 mm | Minimum chamfer dimension |
D1 | 45.1 mm | Shoulder diameter outer ring |
D2 | 47.62 mm | Caliber diameter outer ring |
d1 | 35.8 mm | Shoulder diameter inner ring |
d2 | 34.23 mm | Caliber diamter inner ring |
a | 30.8 mm | Distance between the apexes of the pressure cones |
α | 30 ° | Contact angle |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |