10:16:49 GMT+0000 (Coordinated Universal Time)



3313-BD-XL-2Z-TVH
Angular contact ball bearing
Angular contact ball bearing 33..-BD-XL-2Z-TVH, double row, X-life, shields, plastic cage
Product information


Main Dimensions & Performance Data
d | 65 mm | Bore diameter |
D | 140 mm | Outside diameter |
B | 58.7 mm | Width |
Cr | 150,000 N | Basic dynamic load rating, radial |
C0r | 119,000 N | Basic static load rating, radial |
Cur | 8,100 N | Fatigue load limit, radial |
nG | 3,650 1/min | Limiting speed |
nϑr | 5,300 1/min | Reference speed |
≈m | 3.5 kg | Weight |
Mounting dimensions
da min | 77 mm | Minimum diameter shaft shoulder |
Da max | 128 mm | Maximum diameter of housing shoulder |
ra max | 2.1 mm | Maximum fillet radius |
Dimensions
rmin | 2.1 mm | Minimum chamfer dimension |
D1 | 120.48 mm | Shoulder diameter outer ring |
D2 | 124.92 mm | Caliber diameter outer ring |
d1 | 93.4 mm | Shoulder diameter inner ring |
d2 | 90.58 mm | Caliber diamter inner ring |
a | 83.5 mm | Distance between the apexes of the pressure cones |
α | 30 ° | Contact angle |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |